167-4407: O-Ring
+ / - Hover over image to Zoom
Other Views

    167-4407: O-Ring

    Part Number: 167-4407
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ebullient cooled engine cooling systems
    • Coating: None
    • Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.53
    • Dash Size (in): 232
    • Inside Diameter (in): 2.73
    • Inside Diameter (mm): 69
    • Material: EPDM - Ethylene Propylene Diene Modified, EPDM (70)
    • Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
    • Not Compatible With: Aromatic fuels; Diester lubricants; Petroleum fluids
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 69.44
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -55 - 135
    • Temperature (°F): -67 - 275
    cold planers
    PM620, PM-200

    wheel tractor-scraper
    657G, 637D, 627E, 657E, 621G, 631G, 623E, 651B, 621E, 627G, 623H, 621B, 633E II 637E, 621H, 623B, 631E, 633D, 657B, 631K, 627F, 623F, 637G, 623G

    pipelayer
    583T, PL72, 587T, PL83, PL87

    underground articulated truck
    AD30

    engine - generator set
    C18, C15, 3516E, 3456, PM3456 C32, C18 I6 C15 I6 C9, 3516C, C13GENSET

    track type tractors
    D11R, D11RCD, D8RLRC

    expanded mining products
    6015 FS MD6290, 6018, 6015

    track excavators
    390FL, 385CL

    articulated trucks
    735C, 745C, 740B, 735, 740CEJ, 740GC

    off-highway truck
    770G OEM 772, 772G, 770G, 772G OEM 770

    underground articulated trucks
    AD30

    underground mining loaders
    R2900G

    cold planer
    PM825, PM-200, PM620, PM622, PM820, PM822

    track-type tractor
    D11R, D9T, D8T, D11N, D8R

    petroleum products
    3516C, C18, CX38-P892 CX31-P600 CX35-P800 CX31-C15I CX35-C18I C15, 2016 TH35-E81 3512E, TH35-C15I CX31-C18I CX38-P800

    3500
    3516E, 3512

    wheel tractor scrapers
    657G, 631G, 627G, 637K, 627F, 623E, 621G, 623F, 657E, 621F, 637KLRC, 637DPP, 657EPP, 631D, 627H

    wheel-type loader
    988K, 988K XE 986K, 994K, 980H, 988H, 988 XE

    engine - industrial
    C-12, C18, 3456, 3406E, 3512E, 3512C, C15, 3516E, SPF743, 3516B, C-15, C32, 3516C, C-16

    compactors
    825K

    articulated dump truck
    735B, 740, 740B, 740C 740 GC 745 735 OEM

    engine - truck
    C15, C-18, C18

    vees 27 to 32 liter
    G3412

    pipelayers
    PL83

    material handler
    MH3295

    generator
    SR5, XQP500, SR4

    15 to 18 liter
    C15, C18

    road reclaimer
    RM500B, RM-500

    wheel dozer
    834K, 824K

    off highway trucks
    785G

    excavator
    390D, 390F 390F L 374D L 385C L 374F L

    wheel loaders
    980H, 994KLRC

    wheel dozers
    824K

    earthmoving compactor
    826K, 836K, 825K