Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components167-9430: 25.4mm Outer Diameter Vibration Arrest Isolator
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components167-9430: 25.4mm Outer Diameter Vibration Arrest Isolator
167-9430: 25.4mm Outer Diameter Vibration Arrest Isolator

Cat® 25.4mm Outer Diameter Base Mount Control Panel Vibration Arrest Isolator

Brand: Cat

Product Images
167-9430: 25.4mm Outer Diameter Vibration Arrest Isolator
167-9430: 25.4mm Outer Diameter Vibration Arrest Isolator

Cat® 25.4mm Outer Diameter Base Mount Control Panel Vibration Arrest Isolator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-9430

Units of Measure

USMetric
Outside Diameter (mm): 25.4
Stud Length (mm): 19.05
Material: Chloroprene (CR) Rubber,Carbon Steel
Mount Type: Sandwich - Threaded Stud Both Ends
Stud Thread Pitch: 20.0
Rubber Length (in): 0.75
Rubber Length (mm): 19.1
Stud Length (in): 0.75
Overall Length (mm): 57.2
Outside Diameter (in): 1.0
Stud Thread Size (in): 1/4
View More
Compatible Models for part number 167-9430

ASPHALT COMPACTOR

CB8 CB7 CB10

PUMPER

SPS342 SCT673

GENERATOR SET

G3412C C18

MARINE AUXILIARY

3512B

ENGINE

G3408 G3412C 3516E

PETROLEUM ENGINE

3512E

GAS ENGINE

G3408C G3608 G3612 G3412 G3616

VIBRATORY COMPACTOR

CP7 CS7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced