Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth168-1409: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth168-1409: Bucket Tip
168-1409: Bucket Tip

Cat® J400 Penetration Plus Excavator Bucket Tip

Brand: Cat

Product Images
168-1409: Bucket Tip
168-1409: Bucket Tip
168-1409: Bucket Tip
168-1409: Bucket Tip
168-1409: Bucket Tip
168-1409: Bucket Tip

Cat® J400 Penetration Plus Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 168-1409

Units of Measure

USMetric
Tip Size: J400
Tip Length (mm): 290.0
Wear or Durability: Standard
Overall Length (in): 11.417
Size: J400
Rear Width (mm): 122.0
Front Width (in): 3.976
Front Width (mm): 101.0
Shape: Penetration Plus
Rear Width (in): 4.803
Series: J Series
Rear Height (mm): 132.0
Overall Length (mm): 290.0
Rear Height (in): 5.197
View More
Compatible Models for part number 168-1409

GENERATOR SET

3512B

BUCKET

BUCKET

EXCAVATOR

326 GC 336E LN 320D2 GC 336 GC 329F L 325B L 329D L 330C LN 320C 320D 324D 320D GC 326D2 325F LCR 333 GC 323D2 L 320D2 329E LN 326D L 330C L 324E L 326F L 320 320D L 330F 326 330D2 330 GC 323 326GC 329E L 329D2 L 326F 320D2 L 322C 330 329D2 336D2 GC 323D L 330D2 L 324E LN 329D 330F L 326D2 L 324D L 336E L 320 GC 325C 326F LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced