Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7838: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
169-7838: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
169-7838: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
169-7838: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
169-7838: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

143-8027: Hydraulic Cylinder Piston Ring
143-8027: Hydraulic Cylinder Piston RingQuantity: 1
126-2152: SEAL
126-2152: SEALQuantity: 1
143-8028: RING
143-8028: RINGQuantity: 1
143-8035: RING
143-8035: RINGQuantity: 1
095-1628: 5.7 x 109.6mm 90A NBR O-Ring
095-1628: 5.7 x 109.6mm 90A NBR O-RingQuantity: 2
095-1676: 3.1 x 119.4mm 75A NBR O-Ring
095-1676: 3.1 x 119.4mm 75A NBR O-RingQuantity: 1
165-9285: 11mm Outer Diameter Lip Type Seal
165-9285: 11mm Outer Diameter Lip Type SealQuantity: 1
185-9050: 64.48mm Inner Diameter Stick Cylinder Seal Ring
185-9050: 64.48mm Inner Diameter Stick Cylinder Seal RingQuantity: 1
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece SealQuantity: 1
096-1054: 80mm Inner Diameter Backup Ring
096-1054: 80mm Inner Diameter Backup RingQuantity: 1
099-0681: Hydraulic Cylinder Head Backup Ring
099-0681: Hydraulic Cylinder Head Backup RingQuantity: 3
093-1479: PACKING ROD
093-1479: PACKING RODQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7838

We are still working on adding a specification for this part.

Compatible Models for part number 169-7838

EXCAVATOR

312B L 313B 312B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert