Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings170-1612: 217.29mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-Ring
170-1612: 217.29mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-1612

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 217.29
Inside Diameter (in): 8.555
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 170-1612

EXCAVATOR

336E LN 336D2 336F L XE 340F 336E LH 336E LNH 330D MH 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 330C LN 330C FM 330C 330D 340F L LRE 336D 336E 336F 336D LN 336F LN XE 336D2 GC 340D L 336D2 L 336D2 L XE 330C MH 336F LN 340F L UHD 330D LN 330C L 340D2 L 330D L 335F 336F L 336E L 336D L 336F XE 325C 336E H

MOBILE HYD POWER UNIT

336F 340D2 L 336D 336E 330D 336D L 336FMHPU 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced