170-1616: O-Ring
+ / - Hover over image to Zoom
Other Views

    170-1616: O-Ring

    Part Number: 170-1616
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Ambient temperature fuel handling; High and low pressure LPG service; Hydraulic fluids (to 10,335 kPa/1,500 psi); Power steering seals; Radiator thermostat seals
    • Coating: None
    • Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.5
    • Inside Diameter (in): 7.06
    • Inside Diameter (mm): 179
    • Material: NBR - Nitrile, NBR (90)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Not Compatible With: Automotive and aircraft brake fluids; High levels of ozone; Ketones; Phosphate ester fluids; Strong acids; UV light
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 179.42
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 100
    • Temperature (°F): -40 - 212
    vibratory single drum smooth
    CS76B, CS78B

    vibratory single drum pad
    CP68B

    wheel-type loader
    950 GC

    wheel loaders
    950GC

    excavator
    336E L 340F, 330C L 336D2 L XE 336F L 330C FM 336D L 336D LN 330D MH 330D, 330D L 336F XE 336F L XE 325C, 336D2 L 336D2 GC 336F, 336D, 336F LN XE 336D2 XE 336D2, 328D LCR 330C, 330C MH 330D LN 336E, 340F L LRE 336D2 LXE 336E H 335F LCR 340D2 L 336FMHPU

    track excavators
    330C, 340F, 336FOEM, 340FUHD, 328DLCR, 330DMH, 336DL, 330CL, 336DLN, 336EL, 340FL, 336FLH, 336EH, 336D, 336D2L, 336FL