Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings172-2596: 29.00mm Outer Diameter Plastic Tube
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings172-2596: 29.00mm Outer Diameter Plastic Tube
172-2596: 29.00mm Outer Diameter Plastic Tube

Tube

Brand: Cat

Product Images
172-2596: 29.00mm Outer Diameter Plastic Tube
172-2596: 29.00mm Outer Diameter Plastic Tube
172-2596: 29.00mm Outer Diameter Plastic Tube
172-2596: 29.00mm Outer Diameter Plastic Tube
172-2596: 29.00mm Outer Diameter Plastic Tube

Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 172-2596

Units of Measure

USMetric
Material Description: PVC performs well in applications requiring weatherability, and chemical and dent resistance.
Cross Section Width (in): 0.98
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.0
Cross Section Width (mm): 25.0
Material: PVC - Polyvinyl Chloride,PVC Plastic
Inside Diameter (mm): 25.0
Inside Diameter (in): 0.98
Cross Section Height (in): 0.08
View More
Compatible Models for part number 172-2596

MINI HYD EXCAVATOR

304 305 306.5 305.5 308 309 304E2 306 303.5C 303.5CR 302.7CR 305C CR 305.5E2 303.5E 303.5D 305.5E 308E2 SR 308E SR 304CR 303CR 304C CR 303ECR 303E CR 308E2SR 303C CR 303.5E2 CR 305.5E2 CR 304SR 308D 303.5E2 308C 305D CR 303 SR 304E2 CR 305.5 GC 304E 306E 306E2 305E2 304D CR 304.5E2 305E2 CR 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced