173-7188: GUIDE-VALVE
+ / - Hover over image to Zoom
Other Views

    173-7188: GUIDE-VALVE

    Part Number: 173-7188
    Brand: Cat
    Retrieving Price.....

    Valve Guide

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Valve guides are cylindrical pieces of metal, pressed into cylinder heads, with the valves reciprocating within

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Length (in): 4.1
    track type tractors
    D9R, D8L, D10R, D10N, D9N, D9L, D9RLRC, D8RLRC

    track excavators
    375L

    wtl
    980C, 988B, 990 II 988F II 992D, 980F II

    meng
    3408C, 3412, C32, 3412C, 3408B, 3412E, C30, 3408, 3412D, 3406B

    ttt
    D9R, D10N, D8R D10R

    ieng
    3412E, 3408, SCT673 3406B, 3412C, 3412, SPT342 3408E, SPS342 3408B, 3408C

    wts
    637D, 623F, 657E, 637E, 627F, 623E, 631E, 651E, 627E, 633E II 621E, 637G, 621F, 631G

    wtt
    844, 834B

    mg
    16H NA 16G, 24H

    oht
    773E, 775B, 773D, 773B, 769D, 769C, 775D, 771D, 771C

    rrss
    SS-250, RM-350, SM-350, RR-250

    com
    836

    wheel tractor scrapers
    637E, 631D, 657E, 621F, 631G, 639D, 627E, 623E, 637G, 633D, 651E, 623F, 627EPP, 633E, 657EPP, 637DPP

    cold
    PR-450C, PR-1000, PR-1000C PM-565B, PM-565

    teng
    3406B, 3406C, 3408, 3408B

    motor graders
    16H

    vees 27 to 32 liter
    3408C, 3412E, 3412, 3412C

    pipelayers
    578, 589

    exc
    5110B 375 L 375

    petr
    3412E

    epg2
    SR500

    off highway trucks
    773D, 769C, 775D, 772B, 775E, 773E, 771C, 773DLRC, 773E2LRC

    wheel loaders
    980F, 992C, 988F, 988B, 990, 980C, 980FII

    epg
    PM3412 3412C, 3516B, 3406C

    wheel dozers
    834B, 814B