Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves122-0321: 184.29mm Long Exhaust Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves122-0321: 184.29mm Long Exhaust Valve
122-0321: 184.29mm Long Exhaust Valve

Cat® Exhaust Valve

Brand: Cat

Product Images
122-0321: 184.29mm Long Exhaust Valve
122-0321: 184.29mm Long Exhaust Valve

Cat® Exhaust Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 122-0321
Material: Alloy Chromium,Alloy Steel
View More
Compatible Models for part number 122-0321

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AE40 AD40

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3408B 3408

POWER MODULE

PM3412

OFF HIGHWAY TRUCK

773

MOTOR GRADER

24H 16H NA 16G

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L

TRACK-TYPE TRACTOR

D8R D8L D8N D8 GC D9R D8R II D9L D9N D9 GC D10N D8GC D10R

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3408

PIPELAYER

583R 589 587R 578

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A

GENERATOR SET

3412 3408C 3412C 3406C

WHEEL TRACTOR

633E II 623B 651B 623E 623F 651E 621B 657E 621E 621F 633D 639D 627E 627F 631D 631E 631G 637G 637D 637E

RECLAIMER MIXER

RM-250C

PETROLEUM ENGINE

3412E

SOIL COMPACTOR

825G

COLD PLANER

PR-1000C PR-1000 PR-450C PM-565 PM-565B

WHEEL DOZER

844 834B 824G 824G II

LANDFILL COMPACTOR

836 826G II 826C 826G

WHEEL LOADER

988F II 990 980G II 988B 988F 992D 980C 992C 980F 980G 990 II 980F II

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

ENGINE - MACHINE

3408 3208

GEN SET ENGINE

3412 3408B 3408C 3412C 3408

RIPPER

9

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3406B 3406C 3412E 3412C 3408E 3408B 3408C

TRUCK

775E 775D 773E 773D 769D 769C 773B

WHEEL SCRAPER

651E 623F 627F 621F 657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772B

BULLDOZER

9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced