Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws173-8341: M12-1.75 x 60mm Countersunk Flat Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws173-8341: M12-1.75 x 60mm Countersunk Flat Head Internal Hex Screw
173-8341: M12-1.75 x 60mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Product Images
173-8341: M12-1.75 x 60mm Countersunk Flat Head Internal Hex Screw
173-8341: M12-1.75 x 60mm Countersunk Flat Head Internal Hex Screw

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-8341

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M12x1.75
Grip Length (in): 1.181
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Bolt Length (in): 2.362
Thread Size (mm): M12
Grip Length (mm): 30.0
Bolt Length (mm): 60.0
View More
Compatible Models for part number 173-8341

SHEAR

S308

SHEAR-DEMOLITION/SCRAP

VHS-10 S305

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

972 XE 950GC 972M XE 966 XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 980GC 966L 966 966M 962L 950M 972M 950 950L 962M 972 972L 980L 982 XE 982M 972XE 950 GC 980M 950M Z 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced