Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves175-3185: 0.206-36" Core Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves175-3185: 0.206-36" Core Valve
175-3185: 0.206-36" Core Valve

Cat® Core Valve for Rear Suspension Cylinder And Brake Accumulator

Brand: Cat

Product Images
175-3185: 0.206-36" Core Valve
175-3185: 0.206-36" Core Valve
175-3185: 0.206-36" Core Valve
175-3185: 0.206-36" Core Valve
175-3185: 0.206-36" Core Valve

Cat® Core Valve for Rear Suspension Cylinder And Brake Accumulator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3185

Units of Measure

USMetric
Overall Length (mm): 19.0
Overall Length (in): 0.74
Thread Size (in): 0.206-36
View More
Compatible Models for part number 175-3185

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD45

WHEEL TRACTOR

633E II 623G 623E 623F 651E 657E 621E 621F 611 621G 615C 627G 627E 627F 615C II 631E 631G 637G 637E

EJECTOR TRUCK

740 730

WHEEL DOZER

844 834B

OFF HIGHWAY TRUCK

789G 793D 789D 773 793F 798 AC 796 AC 785D 794 AC 789 785 793 798

LANDFILL COMPACTOR

836

MOTOR GRADER

12G 24H 160G 16H NA 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 163H NA 140G 120H NA 16G 140H NA 130G 140H ES 143H 14G

ROTARY CUTTER

RC20

WHEEL LOADER

966F II 960F 988F II 994 990 988B 988F 992D 992C 992G 990 II 994D 970F 950F II

TRACK-TYPE TRACTOR

D9R D10N D10R D11N D11R

CHALLENGER

65C 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

725 740 730 735

PIPELAYER

589 578

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 793F CMD 775F 797 793F OEM 775E 775D 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 777C 789B 777D 777F 69D 793F AC 793F XQ 773E 785G 772 773D 797F 770 773F 794 AC 769D 769C 785C 785D 797B 773B 785B

TRACTOR

776D 776C 784C 784B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced