Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys175-3223: Pulley Assembly-Idler
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys175-3223: Pulley Assembly-Idler
175-3223: Pulley Assembly-Idler

Cat® Idler Pulley Assembly

Brand: Cat

Product Images
175-3223: Pulley Assembly-Idler
175-3223: Pulley Assembly-Idler

Cat® Idler Pulley Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3223

Units of Measure

USMetric
Width (mm): 124.5
Outside Diameter (mm): 124.0
Height (mm): 124.5
Overall Height (in): 1.5
Material: Carbon Steel
Overall Height (mm): 38.0
Length (mm): 124.5
Outside Diameter (in): 4.9
View More
Compatible Models for part number 175-3223

GEN SET ENGINE

3126B

ASPHALT PAVER

BG-260D BG-2455D AP-755 AP-1000D AP-1055D

TRUCK ENGINE

C7 3126B 3126E 3126 3116

INDUSTRIAL ENGINE

C7 C9 3126B

PETROLEUM ENGINE

C9 C7

MOTOR GRADER

140M 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced