Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes175-3418: Fluid Carrying Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes175-3418: Fluid Carrying Tube Assembly
175-3418: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
175-3418: Fluid Carrying Tube Assembly
175-3418: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3418

Units of Measure

USMetric
Outer Diameter (mm): 35.0
Outer Diameter (in): 1.37
Approximate Overall Length (mm): 250.0
Material: STEEL,Alloy Mixed: Metal
View More
Compatible Models for part number 175-3418

WHEEL SKIDDER

545

GENERATOR

SR4

GEN SET ENGINE

3306 3306B

GENERATOR SET

3306B

MARINE ENGINE

3306B

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 D333C 3306B

TRACK LOADER

973C 973

EXCAVATOR

330-A 330 L 330-A L 330B L 330B LN 330B 235B 235C 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced