Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings175-3867: 259.4mm ID Spiral Wound Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings175-3867: 259.4mm ID Spiral Wound Gasket
175-3867: 259.4mm ID Spiral Wound Gasket

Cat® Spiral Wound Gasket provides a reliable seal under high temperature and pressure conditions, preventing fluid leakage between two mating surfaces

Brand: Cat

Product Images
175-3867: 259.4mm ID Spiral Wound Gasket
175-3867: 259.4mm ID Spiral Wound Gasket

Cat® Spiral Wound Gasket provides a reliable seal under high temperature and pressure conditions, preventing fluid leakage between two mating surfaces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 175-3867

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Specifications for part number 175-3867

Units of Measure

USMetric
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.5
Cross Section Width (mm): 3.2
Material: Mixed: Metal Gasket Gasket
Inside Diameter (mm): 129.7
Inside Diameter (in): 5.11
Cross Section Height (in): 0.14
View More
Compatible Models for part number 175-3867

MARINE ENGINE

3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced