Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
HomeHoses & TubesCaps & PlugsPlugs175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug

Cat® Drain Plug (External Hex)

Brand: Cat

Product Images
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug
175-4946: 1-5/16-12 Thread Hex-Drive Drain Plug

Cat® Drain Plug (External Hex)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-4946

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 44.45
Length (in): 0.708
Material: Alloy Steel,Carbon Steel,Alloy Zinc
Thread Size (in): 1-5/16-12
Hex Size (in): 1.75
Length (mm): 18.0
View More
Compatible Models for part number 175-4946

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD30

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT62G II IT62G

WHEEL HARVESTER

550

PETROLEUM TRANSMISSION

CX48 TH53-E60 CX48-P2300

SOIL COMPACTOR

825G 825G II

LOAD HAUL DUMP

R1600G R1600H

WHEEL DOZER

834G 834H 834B 824G 824G II

OFF HIGHWAY TRUCK

789G 777G 777E 793D 777 775 773 793F 798 AC 789 785 793

LANDFILL COMPACTOR

836 826G II 836H 836G 826G

MOTOR GRADER

24H

OEM SOLUTIONS

3412C

ROTARY CUTTER

RC20

WHEEL LOADER

980 XE 982XE 980K HLG 988F II 980 982 950G II 980GC 950G 962G 995 993 992 993K 980G II 980XE 988B 988G 988H 988F 962G II 980F 980H 980G 980L 980K 980M 994K 982 XE 982M

FORWARDER

554 574

TRACK-TYPE TRACTOR

D11R

ROTARY DRILL

MD6250 MD6310 MD6200

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 775D 773E

TRUCK

785 793F CMD 775G 775F 797 773G LRC 793F OEM 775E 795F XQ 793D 793C 793F 795F AC 777G 793F AC 775G OEM 793F XQ 773E 785G 773D 773G 797F 773F 775G LRC 773G OEM 769D 797B

POWERTRAIN

TR43M44-C13B

EXCAVATOR

320D L

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced