Caterpillar
Caterpillar
Complete your tax details anytime right here.
176-2947: PLUG CONNECTOR

176-2947: PLUG CONNECTOR

Cat® Plug Connector Kit (4)

Brand: Cat

Product Images

176-2947: PLUG CONNECTOR
176-2947: PLUG CONNECTOR
176-2947: PLUG CONNECTOR
176-2947: PLUG CONNECTOR

176-2947: PLUG CONNECTOR

Cat® Plug Connector Kit (4)

Brand: Cat

Parts included in this kit

No results available.

155-2262: WEDGE-PLUG

Quantity: 1

Showing 1 to 1 of 1

Description for part number 176-2947

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:• Kit includes plug assembly and wedge lock• RoHS compliantApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 176-2947

We are still working on adding a specification for this part.

Compatible Models for part number 176-2947

GENERATOR

XQ330 XQP550

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

MACHINE CONTROL & GUID

MINESTARGU

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

304E2 307.5 305.5E2 305.5 GC 305.5 CR 305E2 308.5 304 305 308 309 306 307 304.5E2 306.5 310 303.5E2 305 CR

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

323F 374F L 548 349F L 317 315 558 313 326MHPU 350MHPU 336F L XE OTHER 326F 320 GX 320 GC 349F 340F 336F LN XE M325D MH 330 GC 323F L 317 GC 349F LXE 390F 315 GC 349 GC 352 UHD 340 349 345 313 GC 352 350 355 320 326 325 323 319 330 335 336 333 323 GX 323 GC 395 323 MHPU 374 326F LN 345 GC FM538 336F 333 GC FM548 335F 336F XE 3101 352F XE VG 336 MHPU 352F-VG 326F L FM558 FM568 330GC 352F 336F L 374F 336F LNXE 323GC 374MHPU 336F LN 330F 390F L M325D L MH MH3295 320D L MH3040 340MHPU 340F L UHD 326 GC 326GC 330F LN 350 OEM 336 GC 340F L LRE 3130EM 330F L 329F L 335F LCR M320GC

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 267B 247B 247B3 287B 287D 297D2 277B 277D 257D3 257B3 257D 257B 267 257 287 277 247

COMPACT TRACK LOADER

285XE 279D3 279D 299D3 299D2 259D 239D 275 285 253 255 265 249D3 275XE 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259B3 259D3

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 633E II 651B 651E 631K 631E 631G 621K OEM 613C II 651 657E 657G 637G 613C 637E 637K

ROTARY MIXER

RM800 RM500B

WORK TOOL

GB120

HEX BASED SPL SOLUTION

6020B M322F 352F 330F

TRACK LOADER

973K 953K 963 973 953

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CP56B CP7 CP13 GC CP74B 825K CP11 CP12 CP13 CP14 CP16 CS13 GC CS68B CS66B CS11 GC

PETROLEUM ENGINE

3508C 3508B C175-16 2016 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

CX31-P600-C18I

BACKHOE LOADER

420F2 430E 430F 450E 450F 420XE 427F2 416F2 415 416 426 428 424 420 434E 434F 432E 432F 434 430 432 444 440 450 416E 416F 434F2 432F2 430F2 442E 428F2 422F 422E 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428E

WHEEL DOZER

854K 834K 814K 844K 834 844 854 824K 814 824

LANDFILL COMPACTOR

836 826 816 826K 816K

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

920K 906H2 914 910 906 920 906H 908M 908H2 906M 907H 907M 908H 910K 910M 907H2 914K 914M 918M

WHEEL LOADER

982XE 988 XE 962L 986K 962M 980XE 988K 966L 966M 950GC 814K 926M 962 966 908M OEM 972 966 GC 986 980 982 906M 988 995 990 993 992 988K XE 908M 926 924 930 938 950 908 907 906 990K 972M XE 993K 992K 972XE 994K 972M 972L 988GC 950M 950L 930M 938M 966XE 980GC 962M Z 950M Z 966K XE 966M XE 980L 980M 982M

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 745 730 735 725C 730C2 730C OEM 730 EJECTOR

WHEELED EXCAVATOR

416F M317D2 M318F OEM M318D M314-07 M315D M316D M313D M322D2 MH M320GC M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M325C MH M315D2 MH3026 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322D M320D2

ENGINE - INDUSTRIAL

MX35 3516B

INDUSTRIAL ENGINE

G3520 C32B C32 C27 C18 C7.1 C9.3 C175-16 3508B 3516B 3516C 3512E 3512B 3512C C9.3B C4.4 C11 C13 C15

QUARRY TRUCK

777E 773E 772G 770G

ASPHALT SCREED

SE60 V SE47 V SE60 VT XW SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE47 VT

WHEEL SCRAPER

657G 657E

GAS ENGINE

G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3606 G3412 G3408C G3516E G3408 G3406 G3516C G3516B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

BLADE

GB124 BLADE

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD45B

POWER MODULE

TR43-C18L PMG3516 XQ2280 TR43

LOAD HAUL DUMP

R1600H R2900 R2900 XE R1700G R3000H R2900G R1700 R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 M325D L MH M325D MH

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 798 AC 789G 789D 3508B 772 770 777 775 773 793F 789 785 793 798

MOTOR GRADER

120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120 GC 140M 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 150 14M 140 16GC 12M 14M3 120 16M3

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B OTHER 6015B 6060

TRACK-TYPE TRACTOR

D10 D11 D6N XL D6T D7E D6N LGP D6T LGP D8 XE D6T XW D6T XL D8T D9T D6T XW PAT D6XE D11 XE D7R SERIES D9 D2 D1 D4 D3 D6 D5 D8 D7 D10T D11T D6T LGPPAT D10T2 D6T XL PAT D7R II

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP600 AP500F AP655F AP-1000F AP455 AP500 AP555F AP655F L AP600F AP-1055F AP555 AP1000

MARINE ENGINE

C4.4 3176C C18 3406E 3516B 3516C 3516E 3512C 3512E C280-08 3512B C7.1 C32 3508C 3508B C175-16

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

PL83 PL87 PL72

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS-68B CS-66B CS-64B CP11 GC CS12 CP-68B CS10 GC CS11 GC CS-56B CS-54B CS-78B CP12 CS-76B CS-74B CP12 GC CS7 CP-54B CP7 CP-56B CP-74B

PETROLEUM PACKAGE

TH48-E70 CX31-C9I CX31-P600- CX31-P600

MOBILE HYD POWER UNIT

330FMHPU 330 MHPU 420F2 330F OEM 374F

GENERATOR SET

XQP115 DE500 G3520 G3516 G3512 G3508 3412C XQP150 D1500 XQ1140 XQ230 3516 3512 C18 GEN SE XQ425 XQ125CM G3516B G3516C G3516E G3516H G3516K 3508B C4.4 3516B GEN C2.2 XQP310 C4.4DE88E3 G3512H 3516C GEN SET G3512K XQP100 G3406 DE630 G3412 3412 C18 C7.1 C27 C32 C175-20 C175-16 G3520C G3520B G3520E G3520H G3520K 3512C 3512B XQP200 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

MARINE TRANSMISSION

C8.7

ENGINE

G3408C 3512E 3512C G3516C G3516J G3516H 3516C 3516E C15 C18 C7.1 MARIN C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C C7.1 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B C32 C27 C32B 3508C 3508B

EJECTOR TRUCK

730C 730C2 EJ 740

MACHINE CNTRL & GDNC

COMMAND CMD STATN

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

WIDE BODY TRUCK

707

GEN SET ENGINE

3406C 3516B G3520B 3512B G3520 G3516B G3508 3508B 3508 3512 3516

ENGINE - MACHINE

C27 C4.4

SKID STEER LOADER

226B 226D 252B3 232D3 226B3 226D3 252B 272D3 272D2 232B 232D 236B 236D 242B3 242D3 216B 270XE 246D3 272D3 XE 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 265 262D3 268B 216 242B 242D 228 226 246B 246D 248B 216B3

INDUSTRIAL LOADER

415F2 IL

TRUCK

793F XQ 775G 793F OEM 777G 775G OEM 785 770G 795F XQ 793D 793F 772G 773G 797F 775G LRC 794 AC 793F CMD 772G OEM 789D 770G OEM 785G 773G OEM 795F AC 793F AC

WHEEL FELLER BUNCHER

573D 2570D 563D 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB13 CB15 CB16

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced