Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws176-7524: M30-3.5 x 450mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws176-7524: M30-3.5 x 450mm Hex Head Bolt
176-7524: M30-3.5 x 450mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
176-7524: M30-3.5 x 450mm Hex Head Bolt
176-7524: M30-3.5 x 450mm Hex Head Bolt
176-7524: M30-3.5 x 450mm Hex Head Bolt
176-7524: M30-3.5 x 450mm Hex Head Bolt
176-7524: M30-3.5 x 450mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 176-7524

Units of Measure

USMetric
Bolt Length (in): 17.717
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 450.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 14.37
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 365.0
Hand of Thread: RH
Bolt Size (in): 1.181
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
Bolt Size (mm): M30
View More
Compatible Models for part number 176-7524

ROTARY/TRACK DRILLS

MD6640 MD6540

FRONT SHOVEL

5090B 385C

LOAD HAUL DUMP

R3000H R2900 XE

EXCAVATOR

390D L 365C L 385C FS 385C L 365B II 385C L MH 365C 385B 385C

MATERIAL HANDLER

MH3295

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced