Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals177-5243: 105.6mm Inner Diameter Balance Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals177-5243: 105.6mm Inner Diameter Balance Seal
177-5243: 105.6mm Inner Diameter Balance Seal

Balance Seal

Brand: Cat

Product Images
177-5243: 105.6mm Inner Diameter Balance Seal
177-5243: 105.6mm Inner Diameter Balance Seal
177-5243: 105.6mm Inner Diameter Balance Seal
177-5243: 105.6mm Inner Diameter Balance Seal
177-5243: 105.6mm Inner Diameter Balance Seal

Balance Seal

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 177-5243

Units of Measure

USMetric
Seal Type: Balance Seal
Material: Steel/Rubber,Ethylene acrylic (EAM) Rubber,Carbon Steel
Inside Diameter (mm): 105.6
Outside Diameter (mm): 188.7
Width (mm): 64.5
Inside Diameter (in): 4.16
Outside Diameter (in): 7.43
Width (in): 2.54
View More
Compatible Models for part number 177-5243

CHALLENGER

MT800

TRANSMISSION

TA22

AG TRANSMISSION

TA22-M4WD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced