Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-2572: 101.32mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-2572: 101.32mm Inside Diameter Seal-O-Ring
8T-2572: 101.32mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8T-2572: 101.32mm Inside Diameter Seal-O-Ring
8T-2572: 101.32mm Inside Diameter Seal-O-Ring
8T-2572: 101.32mm Inside Diameter Seal-O-Ring
8T-2572: 101.32mm Inside Diameter Seal-O-Ring
8T-2572: 101.32mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2572

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 101.32
Inside Diameter (in): 3.989
Material: VMQ - Silicone,Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Dash Size: 045
View More
Compatible Models for part number 8T-2572

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730C

AG TRANSMISSION

TA22-M4WD

WHEEL LOADER

980 XE 982XE 980XE 982 XE

WIDE BODY TRUCK

707

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R D6H

CHALLENGER

85E 95E MT800

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

TRANSMISSION

TA22 CX31 HT CX31-P300 CX31

TRANSMISSION-MILITARY

CX28

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM PACKAGE

CX31-P600-

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced