Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7T-5594: 103.83mm Inner Diameter Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7T-5594: 103.83mm Inner Diameter Ring Seal
7T-5594: 103.83mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Product Images
7T-5594: 103.83mm Inner Diameter Ring Seal
7T-5594: 103.83mm Inner Diameter Ring Seal
7T-5594: 103.83mm Inner Diameter Ring Seal
7T-5594: 103.83mm Inner Diameter Ring Seal
7T-5594: 103.83mm Inner Diameter Ring Seal

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-5594

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 2.3
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 104.0
Inside Diameter (in): 4.09
Primary Sealing Material: Plastic
Cross Section Height (in): 0.06
View More
Compatible Models for part number 7T-5594

WIDE BODY TRUCK

707

CHALLENGER

85E 95E MT800

UNDERGROUND ART TRUCK

AD22

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

TRANSMISSION

TA22 CX31 HT CX31-P300 CX31

TRANSMISSION-ONHIGHWAY

CX35 CX31

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730C

PETROLEUM PACKAGE

CX31-P600-

AG TRANSMISSION

TA22-M4WD

WHEEL LOADER

980 XE 982XE 980XE 982 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced