Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements178-4641: Bearing - Cup(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements178-4641: Bearing - Cup(Debris Resistant)
178-4641: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
178-4641: Bearing - Cup(Debris Resistant)
178-4641: Bearing - Cup(Debris Resistant)
178-4641: Bearing - Cup(Debris Resistant)
178-4641: Bearing - Cup(Debris Resistant)
178-4641: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 178-4641

Units of Measure

USMetric
Outside Diameter (in): 6.102
Outside Diameter (mm): 155.0
Width (in): 1.3976
Width (mm): 35.5
Material: Alloy Steel
View More
Compatible Models for part number 178-4641

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AD30 AD45B AE40 II AD45

POWER MODULE

TR43-C18L TR43 TR43-E44

INDUSTRIAL ENGINE

C9.3B

SOIL COMPACTOR

825G II 825H 825G 825K

LOAD HAUL DUMP

R3000H R2900G R2900 XE R2900

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

WHEEL DOZER

834 834G 834H 834B 834K 824G II 824H 824G 824K

OEM SOLUTIONS

3412C

LANDFILL COMPACTOR

836H 836G 836K 826G 826H 826K 836 826G II

WHEEL LOADER

980K HLG 988K XE 988G 988H 988F 988K 980H 980G 988 XE 980L 980K 980M 988F II 986 980 988GC 980GC 986H 988 986K 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced