179-7383: O-Ring
+ / - Hover over image to Zoom
Other Views

    179-7383: O-Ring

    SKU:179-7383
    $1.00

    O-ring

    Add to Requisition List

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    • Inside Diameter (in): 3.37
    • Cross Section Diameter (mm): 2.8
    • Material: Rubber
    • Seal/O-Ring Type: Standard
    • Inside Diameter (mm): 86
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Cross Section Diameter (in): 0.11
    • Coating: None