Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links180-2687: Track Link
HomeUndercarriageTrack ComponentsTrack Links180-2687: Track Link
180-2687: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Product Images
180-2687: Track Link
180-2687: Track Link

Cat® Track Link 171.07mm Track Pitch, Press Fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 180-2687

Description:

  • Track link masters allow convenient removal and installation of track and eliminate the need for a master pin and master bushing.

View More
Specifications for part number 180-2687

Units of Measure

USMetric
Bore To Rail (in): 2.062
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 33
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
Eyebrow Thickness (in): 0
Overall Height (mm): 95.25
UC System: HD
Steel Spec: 1E1287
Pin End Strap Thickness (in): 1.299
Bushing End Strap Thickness (in): 1.407
Bushing End Strap Thickness (mm): 35.75
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.638
Track Pin Bore Diameter (in): 1.305
Bolt Hole Diameter (mm): 16.21
Bolt Size (mm): 16.2
Track Pitch (mm): 171.07
Rail To Pin Boss OD (mm): 20
Bolt Size (in): 16.2
Track Pitch (in): 6.735
Track Pin Bore Diameter (mm): 33.15
Rail To Pin Boss OD (in): 0.787
Bushing Bore Diameter (mm): 53.52
Overall Height (in): 3.75
Wear Sensor: No
Master Bolt Thread: M14
Bore To Rail (mm): 52.37
Bushing Bore Diameter (in): 2.107
View More
Compatible Models for part number 180-2687

EXCAVATOR

312B L 312D L 312C L 312B 312C 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced