Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pins9K-4060: Track Pin
HomeUndercarriageTrack ComponentsTrack Pins9K-4060: Track Pin
9K-4060: Track Pin

Cat® Track Pin 33.88mm Outside Diameter, 183.4mm long

Brand: Cat

Product Images
9K-4060: Track Pin
9K-4060: Track Pin

Cat® Track Pin 33.88mm Outside Diameter, 183.4mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9K-4060

Units of Measure

USMetric
Master Option: No
Retention Option: Press Fit
Material: Carbon Steel,Alloy Iron,Boron Steel
Overall Length (in): 7.22
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.334
Pin Outside Diameter (mm): 33.88
Head Option: No
Pin Inside Diameter (mm): 18.2
Pin Inside Diameter (in): 0.717
Overall Length (mm): 183.4
View More
Compatible Models for part number 9K-4060

TRACK-TYPE TRACTOR

D4D D4E D4E SR

RIPPER

951 4

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

941B 941

EXCAVATOR

312B L 312D L 312C L 225 215B 215C 215D 312B 312C 312D 215

BULLDOZER

4S 4A

COLD PLANER

PR-1000C PR-1000 PM-201 PM-565 PM-565B

MOBILE HYD POWER UNIT

323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced