Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads183-5296: HEAD GP-CYL
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads183-5296: HEAD GP-CYL
183-5296: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Product Images
183-5296: HEAD GP-CYL
183-5296: HEAD GP-CYL

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-5296

Units of Measure

USMetric
Width (mm): 406.4
Height (mm): 323.85
Length (in): 48.5
Height (in): 12.75
Length (mm): 1,231.9
View More
Compatible Models for part number 183-5296

UNDERGROUND ART TRUCK

AD55 AD30

TRUCK ENGINE

3406E C-18 C-15 C-16 C16 C18

GENERATOR SET

3456 3406E

WHEEL TRACTOR

627G 623G 621G

LOAD HAUL DUMP

R2900G R2900

SOIL COMPACTOR

825G II

REMAN ENGINE

3406E

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

834G 824G II 824G

LANDFILL COMPACTOR

836G 826G 826G II

WHEEL LOADER

980G II 988G 980G

TRACK-TYPE TRACTOR

D8R D8R II

CHALLENGER

MTC855 MT845 MTC865 MT835 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E 3456

ARTICULATED TRUCK

D350E II 740 D400E II 735

INDUSTRIAL ENGINE

C-15 C-16 3456 3406E

FRONT SHOVEL

5090B

EXCAVATOR

385B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced