Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments185-6151: Track Segment
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments185-6151: Track Segment
185-6151: Track Segment

Cat® Track Segment Plain Steel, 3 Bolts, 3 Teeth, 175.41mm Track Pitch

Brand: Cat

Product Images
185-6151: Track Segment
185-6151: Track Segment
185-6151: Track Segment
185-6151: Track Segment
185-6151: Track Segment

Cat® Track Segment Plain Steel, 3 Bolts, 3 Teeth, 175.41mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 185-6151

Units of Measure

USMetric
Number of Bolts: 3
Pitch (mm): 175.41
Tip Radius (in): 15.059
Pitch Circle Radius (mm): 380.31
Material: Boron Steel
Pitch Circle Radius (in): 14.973
Bushing Radius (in): 1.22
UC System: HD,GD
Relieved: No
Tooth Width (in): 2.874
Number of Sprocket Segments: 9.0
Packing Offset Radius (in): 14.933
Material Type: Plain Steel
Packing Offset Radius (mm): 379.31
Bolt Circle Radius (in): 12
Pitch (in): 6.906
Bolt Size (mm): 17.8
Number of Sprocket Bolts: 3.0
Back Lash (in): 0.335
Track Pitch (mm): 175.41
Bolt Size (in): 17.8
Bolt Circle Radius (mm): 304.8
Sound Segment: No
Back Lash (mm): 8.5
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 56
Number of Sprocket Teeth: 3.0
Number of Teeth: 3
Inner Radius (mm): 283.5
Bolt Thread Size: 0.625
Tooth Width (mm): 73
Inner Radius (in): 11.161
Bushing Radius (mm): 31
Tip Radius (mm): 382.5
View More
Compatible Models for part number 185-6151

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced