Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches187-2718: Oil Filter Wrench
Home
Workshop SuppliesToolsWrenches
187-2718: Oil Filter Wrench
187-2718: Oil Filter Wrench

Cat® Oil Filter Wrench to grip and loosen oil filters, aiding in their removal and installation during routine maintenance or repairs

Brand: Cat

Product Images
187-2718: Oil Filter Wrench
187-2718: Oil Filter Wrench

Cat® Oil Filter Wrench to grip and loosen oil filters, aiding in their removal and installation during routine maintenance or repairs

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 187-2718

Units of Measure

USMetric
Overall Height (in): 1.2
Overall Width (in): 5.4
Overall Length (in): 7.25
Overall Width (mm): 137.2
Overall Height (mm): 30.5
Overall Length (mm): 184.2
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert