Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals187-6237: Oil Cooler And Water Line Adapter
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals187-6237: Oil Cooler And Water Line Adapter
187-6237: Oil Cooler And Water Line Adapter

Cat® Adapter (Inlet Bonnet to Oil Cooler)

Brand: Cat

Product Images
187-6237: Oil Cooler And Water Line Adapter
187-6237: Oil Cooler And Water Line Adapter
187-6237: Oil Cooler And Water Line Adapter
187-6237: Oil Cooler And Water Line Adapter
187-6237: Oil Cooler And Water Line Adapter

Cat® Adapter (Inlet Bonnet to Oil Cooler)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-6237

Units of Measure

USMetric
Outside Diameter (mm): 117.5
Material Description: Cast Iron
Material: Gray (Flake) Iron
Overall Length (in): 1.47
Inside Diameter (mm): 96.5
Overall Length (mm): 37.5
Inside Diameter (in): 3.79
Outside Diameter (in): 4.62
View More
Compatible Models for part number 187-6237

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

WHEEL TRACTOR

657B 651B

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C15

WHEEL SCRAPER

657 657B

SOIL COMPACTOR

825G II 825H 825C

LOAD HAUL DUMP

R2900G R3000H R2900

WHEEL DOZER

824G II 824H 834G 824G 834H 824C

LANDFILL COMPACTOR

836H 826H 836G 826C 826G 826G II

MOTOR GRADER

24M

WHEEL LOADER

986 988GC 988G 988H 986H 980H 986K 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced