Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers189-8772: 34.5mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers189-8772: 34.5mm Thick Spacer
189-8772: 34.5mm Thick Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Product Images
189-8772: 34.5mm Thick Spacer
189-8772: 34.5mm Thick Spacer
189-8772: 34.5mm Thick Spacer
189-8772: 34.5mm Thick Spacer
189-8772: 34.5mm Thick Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 189-8772

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 16.0
Inside Diameter (mm): 11.0
Thickness (mm): 34.5
Coating: Mechanical Zinc
Material: Low Alloy Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 1.37
Thickness (in): 1.358
Overall Length (mm): 35.0
Inside Diameter (in): 0.433
Outside Diameter (in): 0.63
View More
Compatible Models for part number 189-8772

PUMPER

SPP101

UNDERGROUND ART TRUCK

AD45

TRUCK ENGINE

C7 3126B 3126E 3126

POWER MODULE

TR43-C18L OEM POWER

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 623K LRC 623K 621K 627K

WHEEL HARVESTER

570B 580B

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

775 773 777G

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 120H 16 14 18 120K 135H 160 140M 140K 140G 150 140K 2 140 12M 12K 14M3 160K 16M3 120K 2

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D5N D6N

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055D

ROTARY DRILL

MD6200

PIPELAYER

561N

EXCAVATOR

349F LXE 325D FM LL 324D 349E L 325C L 322C 325C FM 349E L VG 352F XE VG 325D FM 349F L 325D L 352F-VG 324D L 325C 349E 325D 349F 352 UHD 352F 349 324D FM LL 329D L 324D FM 352 355 M325D MH 329D 325D MH 322C FM 324D LN M325D L MH

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 325D L 325C 349E 325D 352FMHPU

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 G3516H C13 XQ350 XQ1140 C18 3406C G3512H 3516E

WHEEL TRACTOR

651E 623H 657E 621K OEM 621H 627H

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

ENGINE

C15 C18 C13B

TRACK LOADER

963C 953C

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

3512 C7 3516C

SOIL COMPACTOR

825 825K 815F II 815B

EJECTOR TRUCK

730C

COLD PLANER

PM620 PM622

WHEEL DOZER

834 834K 824K 814F II 824

LANDFILL COMPACTOR

836 826 816F II 836K 826K

WHEEL LOADER

982XE 972H 988 XE 980 982 950G II 980GC 962H 988 950H 980XE 988K XE 988K 966D 966F 966E 966H 982 XE 980 XE 966F II 980K HLG 938G II 962G II 980K 980M 994F 994H 982M

ROAD RECLAIMER

RM500B RM500

FORWARDER

584 584HD

GEN SET ENGINE

POWER SYS 3126B

ARTICULATED TRUCK

730 EJECTOR 730C 725 730 735

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C18 3126B C7 3512 C13 C15

WHEEL FELLER BUNCHER

573

TRUCK

773G LRC 773G 773G OEM 775G 777G 775G OEM 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

LOGGER

322C

GAS ENGINE

G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced