Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components190-3085: Cylinder Group
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components190-3085: Cylinder Group
190-3085: Cylinder Group

Cat® Cylinder Group (0051-0158-Y)

Brand: Cat

Product Images
190-3085: Cylinder Group
190-3085: Cylinder Group
190-3085: Cylinder Group
190-3085: Cylinder Group
190-3085: Cylinder Group

Cat® Cylinder Group (0051-0158-Y)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-3085

Units of Measure

USMetric
Overall Height (in): 2.4
Overall Height (mm): 60.8
Overall Length (in): 14.48
Overall Length (mm): 368.0
Overall Width (in): 5.33
Overall Width (mm): 135.6
Weight (kg): 8.1
Weight (lb): 17.85
Material: Carbon Steel
View More
Compatible Models for part number 190-3085

INTEGRATED TOOLCARRIER

IT14G IT28G IT14G2

BACKHOE LOADER

416F 432E 420E 442E 434E 444E 420F 430E 430F

QUICK COUPLER-MWL

QUICK COUPLER

WHEEL LOADER

928G 928HZ 924H 924G 930G 924K 930H 930K

TELEHANDLER

TH62 TH63 TH330B TH560B TH103 TH82 TH83 TH220B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced