Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers190-7971: M10 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers190-7971: M10 ID Steel Flat Washer
190-7971: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
190-7971: M10 ID Steel Flat Washer
190-7971: M10 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-7971

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 64.0
Fits Bolt Sizes (in): 3/8
Inside Diameter (mm): 11.0
Fits Bolt Sizes (mm): M10
Thickness (mm): 6.0
Coating: Zinc Flake-black
Outer Diameter (in): 2.52
Outer Diameter (mm): 64.0
Thickness (in): 0.236
Thickness - 3 (mm): 6.0
Hardened: Yes
Inside Diameter (in): 0.433
Outside Diameter (in): 2.52
Outside Diameter (OD) - 2 (mm): 64.0
Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
Inside Diameter (ID) - 1 (mm): 11.0
Finish: Zinc Flake
View More
Compatible Models for part number 190-7971

MULTI TERRAIN LOADER

257B 257 257B3

COMPACT TRACK LOADER

259B3

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

MOTOR GRADER

140

ROTARY CUTTER

RC20

WHEEL LOADER

994F 994H

COMPACT WHEEL LOADER

914 910 920

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D6GC D5R2 D6R STD D6R XL D6R D6N D6R LGP D6R II

ROAD RECLAIMER

RM600 RM800

ASPHALT PAVER

AP500F AP1055 BG1000E AP-1055F AP-1055E AP655 AP655F BG1055E AP-1000E AP-1000F AP655F L AP600 AP600F AP555F AP1000

MINI HYD EXCAVATOR

306

SKID STEER LOADER

242B3 232 232B 242 242B

PIPELAYER

PL83 PL87

TRUCK

785G

ASPHALT SCREED

SE50 VT SE50 V SE60 V

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced