Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds191-6301: Studs - Taper Lock
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds191-6301: Studs - Taper Lock
191-6301: Studs - Taper Lock

Metric, Coarse Thread UNC

Brand: Cat

Product Images
191-6301: Studs - Taper Lock
191-6301: Studs - Taper Lock

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-6301
Material: Low Alloy Steel
Thread Size (dia x pitch) (mm): M8 × 1.25
Stud Type: Taper Lock
Screw Length - A (mm): 40
Thread: Coarse Thread UNC
View More
Compatible Models for part number 191-6301

SKID STEER LOADER

226D3 232D3 236D3

MIXING BUCKET

MB200

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 773G OEM 777G 777F

TRACK LOADER

973K 953K 963K 963 953 973

SOIL COMPACTOR

815F

BACKHOE LOADER

424D 420D 442D 432D 428D 416D 438D

WHEEL DOZER

814F

OFF HIGHWAY TRUCK

777G 777 775 773

LANDFILL COMPACTOR

816F

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced