Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings192-7120: 2 x 78mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings192-7120: 2 x 78mm 75A FKM O-Ring
192-7120: 2 x 78mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
192-7120: 2 x 78mm 75A FKM O-Ring
192-7120: 2 x 78mm 75A FKM O-Ring
192-7120: 2 x 78mm 75A FKM O-Ring
192-7120: 2 x 78mm 75A FKM O-Ring
192-7120: 2 x 78mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-7120

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 78.0
Inside Diameter (in): 3.071
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 192-7120

FORESTRY PRODUCTS

538

WHEELED EXCAVATOR

M323F M315C M315D M315D2 M317D2 M320F M316C M316D M320D2 M322D2 M313C MH3026 M313D M315 MH3024 M322F M322D M322C M318D M318C M320 M318F M319 M317 M318C MH

EXCAVATOR

M315F FM538 M317F M318F M312 M315

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

160 12M 2 14 140M 120M 160M 2 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 2 140 120M 2

WHEEL LOADER

938G 950G 962G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced