Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes193-1718: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes193-1718: Track Shoe
193-1718: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

Brand: Cat

Product Images
193-1718: Track Shoe
193-1718: Track Shoe
193-1718: Track Shoe
193-1718: Track Shoe
193-1718: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-1718

Units of Measure

USMetric
Shoe Width (mm): 900.0
Material: Boron Steel
Plate Thickness (mm): 15.5
UC System: GD,HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 146.05
Shoe Bolt Hole Spacing C (mm): 184.15
Shoe Width (in): 35.433
Shoe Bolt Hole Spacing A (mm): 76.2
Plate Thickness (in): 0.61
Track Bolt Thread: M24
Hole Type: Round
Shoe Section 1E Spec: 1E1793
Number of Grousers: Double
Bolt Hole Diameter (in): 0.984
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 25
View More
Compatible Models for part number 193-1718

EXCAVATOR

345B II 345D L 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced