Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes150-4767: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
150-4767: Track Shoe
150-4767: Track Shoe

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Product Images
150-4767: Track Shoe
150-4767: Track Shoe
150-4767: Track Shoe
150-4767: Track Shoe
150-4767: Track Shoe

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
150-4767
This part:
150-4767: Track Shoe
Bolt Size (in)

0.9448

Track Pitch (in)

8.5

Shoe Width (in)

35.433

Description

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

130-6606
This part:
130-6606: Track Shoe
Bolt Size (in)

7/8

Track Pitch (in)

8.5

Shoe Width (in)

35.433

Description

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

Related parts
200-0374: Track Shoe
200-0374: Track Shoe

Cat® Track Shoe Triple Grouser, 1000mm Wide, Regular Joint, Multi Grouser, Slotted Hole

Check Price
215-2986: Track Shoe
215-2986: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
121-0141: Track Shoe
121-0141: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, HD, Slotted Hole

Check Price
150-4766: Track Shoe
150-4766: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
150-4770: 600mm Width Triple Grouser Track Shoe
150-4770: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
200-0374
200-0374: Track Shoe
Check Price
215-2986
215-2986: Track Shoe
Check Price
121-0141
121-0141: Track Shoe
Check Price
150-4766
150-4766: Track Shoe
Check Price
150-4770
150-4770: 600mm Width Triple Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert