Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw

Self Tapping Screw

Brand: Cat

Product Images
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw
193-9055: M4-1.79 x 16mm Hex Head Hexalobular Screw

Self Tapping Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-9055
Material Description: steel
Head Height (mm): 2.36
Drive Type: Torx
Hole Thread Pitch: 1.79
Material: Alloy Zinc,Carbon Steel
Head Type: Hex Washer Head
Coating: Zinc Plating
Thread Size (mm): M4
Overall Length (mm): 16.0
Drive (mm): T15
Grip Length (mm): 3.58
View More
Compatible Models for part number 193-9055

WHEEL TRACTOR

631K 621K OEM 637K 651

ENERGY STORAGE

PGS1260 PGS1260 HD PGS840 ETS1500

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

LOAD HAUL DUMP

R1700G R1300G R3000H R1700 R2900G R2900 XE R1700 XE

BACKHOE LOADER

414E 450E 450F 430E 430F 416E 416F 420E 420F

WHEEL DOZER

844 844K

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D8T D10T2 D9T D11T

MINI HYD EXCAVATOR

307 307E 307E2 308E2 CR 305.5E2 305.5E 308E 305.5 GC 306E2 308E2

RENEWABLE ENERGY

PGS1260 HD BDP1000

WHEEL SCRAPER

637K

TRUCK

793F AC MT4400D AC

EXCAVATOR

312 GX 312 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced