Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home194-1609: LINK AS.-TRA
Home194-1609: LINK AS.-TRA
194-1609: LINK AS.-TRA

Cat® Link Assembly GLT, Press Fit Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images
194-1609: LINK AS.-TRA
194-1609: LINK AS.-TRA
194-1609: LINK AS.-TRA
194-1609: LINK AS.-TRA
194-1609: LINK AS.-TRA
Contact your dealer for replacement options.

Cat® Link Assembly GLT, Press Fit Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Link Inside Spread Sprocket (in)
Link Inside Spread Roller (in)
Rail To Bushing OD (in)
Description
194-1609
This part:
194-1609: LINK AS.-TRA
Link Inside Spread Sprocket (in)

3.094

Link Inside Spread Roller (in)

3.614

Rail To Bushing OD (in)

1.169

Description

Cat® Link Assembly GLT, Press Fit Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

576-4688
This part:
576-4688: Link Assembly
Link Inside Spread Sprocket (in)

3.094

Link Inside Spread Roller (in)

3.614

Rail To Bushing OD (in)

1.169

Description

Cat® Link Assembly GLT, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

594-6252
This part:
594-6252: Link Assembly
Track Pitch (in)

7.48

Link Inside Spread Sprocket (in)

3.094

Link Inside Spread Roller (in)

3.614

Description

Cat® Link Assembly GLT, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Related parts
194-1608: LINK AS.-TRA
194-1608: LINK AS.-TRA

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
578-2816: LINK AS-TRAC
578-2816: LINK AS-TRAC

Cat® Link Assembly GLT, Press Fit Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
590-2864: Link Assembly
590-2864: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
194-1134: LINK A-TRACK
194-1134: LINK A-TRACK

Cat® Link Assembly GLT, Press Fit Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
299-8070: Link Assembly
299-8070: Link Assembly

Cat® Link Assembly Slip Fit Master, 57 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
599-4772: Link Assembly
599-4772: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 41 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
599-4771: Link Assembly
599-4771: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
341-6797: LINK AS-TRAC
341-6797: LINK AS-TRAC

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
206-1469: LINK AS
206-1469: LINK AS

Cat® Link Assembly GLT4, Press Fit Master, 50 Sections, PPR2, SALT, 190mm Track Pitch

Check Price
552-9468: Link Assembly
552-9468: Link Assembly

Cat® Link Assembly GLT4, Press Fit Master, 50 Sections, PPR2, SALT, 190mm Track Pitch

Check Price
521-5663: LINK AS-TRAC
521-5663: LINK AS-TRAC

Cat® Link Assembly GLT, Press Fit Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
590-3451: LINK AS-TRACK
590-3451: LINK AS-TRACK

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
596-8460: Link Assembly
596-8460: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Check Price
194-1608
194-1608: LINK AS.-TRA
Check Price
578-2816
578-2816: LINK AS-TRAC
Check Price
590-2864
590-2864: Link Assembly
Check Price
194-1134
194-1134: LINK A-TRACK
Check Price
299-8070
299-8070: Link Assembly
Check Price
599-4772
599-4772: Link Assembly
Check Price
599-4771
599-4771: Link Assembly
Check Price
341-6797
341-6797: LINK AS-TRAC
Check Price
206-1469
206-1469: LINK AS
Check Price
552-9468
552-9468: Link Assembly
Check Price
521-5663
521-5663: LINK AS-TRAC
Check Price
590-3451
590-3451: LINK AS-TRACK
Check Price
596-8460
596-8460: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert