Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges194-8430: Bolt-On Cutting Edge
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade Cutting Edges194-8430: Bolt-On Cutting Edge
194-8430: Bolt-On Cutting Edge

Cat® Bolt-On Cutting Edge, L X W X T: 852 X 203 X 19mm

Brand: Cat

Product Images
194-8430: Bolt-On Cutting Edge
194-8430: Bolt-On Cutting Edge
194-8430: Bolt-On Cutting Edge
194-8430: Bolt-On Cutting Edge
194-8430: Bolt-On Cutting Edge

Cat® Bolt-On Cutting Edge, L X W X T: 852 X 203 X 19mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 194-8430

Units of Measure

USMetric
Hole Size (in): 0.79 (Square) (4X)
Hole Size (mm): 20 (Square) (4X)
Length (in): 33.54
Length (mm): 852.0
Material: Hardened Steel,Boron Steel
Standard Color: Cat Yellow
Thickness (in): 0.748
Thickness (mm): 19.0
Width (in): 8.0
Width (mm): 203.2
Position: Rh/lh
End 1 Shape: Straight
Wear or Durability: Standard
Overall Length (in): 25.661
Hole Size: 3/4-in Plow Bolt (21 Mm Square)
Edge Type: Continuous
End 2 Hole Offset (in): 4.61
End 2 Shape: Double Angled
Hole Quantity: 4
End 1 Hole Offset (in): 3.051
End 1 Hole Offset (mm): 77.5
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 117.1
Overall Length (mm): 651.8
View More
Compatible Models for part number 194-8430

WHEEL LOADER

930 926 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced