Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings330-8197: 2.62 x 23.47mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings330-8197: 2.62 x 23.47mm 75A FKM O-Ring
330-8197: 2.62 x 23.47mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
330-8197: 2.62 x 23.47mm 75A FKM O-Ring
330-8197: 2.62 x 23.47mm 75A FKM O-Ring
330-8197: 2.62 x 23.47mm 75A FKM O-Ring
330-8197: 2.62 x 23.47mm 75A FKM O-Ring
330-8197: 2.62 x 23.47mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 330-8197

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 23.47
Inside Diameter (in): 0.924
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 119
View More
Compatible Models for part number 330-8197

GENERATOR

LC51XX LC30XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

631K 627 637 627K LRC 631 623K LRC 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R2900 XE R1300G II

MATERIAL HANDLER

MH3050

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

24 14 120M 12M 3 AWD 160 140M 14L 150 160M 3 AWD 140 12M 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 14M-3 160M 2 160M 3

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D6R III D6GC D6XE D10 D11 D6T LGPPAT D6R XL D4K XL D9 GC D6R II D6T XW D6T XL D3K XL D6R D6T D7E D9 D6 D8 D7 D8T D4K LGP D8R D10T2 D9T D9R D6T XL PAT D6T XW PAT D6 XE D5K XL D11R D6R LGP D7E LGP D3K LGP

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT PAVER

AP-655D AP1055 AP655 AP-1000E AP-1000F AP600 AP-1055F AP-1055E AP655F BG600D AP-600D BG655D AP655F L AP600F AP1000

MARINE ENGINE

C175-16 C9.3

TRACK FELLER BUNCHER

541 2

PIPELAYER

PL83 PL87 PL72

FORESTRY PRODUCTS

568

EXCAVATOR

M315F M317F 336D2 L 320D L M318F 340MHPU 320D GC 330C L 330D L 340 349 352 350 355 330D LN 320 330 GC 330 323D L 336 320D 330C

VIBRATORY COMPACTOR

CS-56 CS-76 CS-74 CS-64 CP-64 CP-56 CP-76 CP-74

MOBILE HYD POWER UNIT

330D 330C

GENERATOR SET

C6.6 G3520 C9 GEN SET C7.1 C175-16GENSET 3508B XQP150 C175-20 C175-16 C6.6DE150E G3520K C9.3 G3512K 3516E

WHEEL TRACTOR

631K 631E 651 621K OEM 627H 637K

RECLAIMER MIXER

RM400

ENGINE

C175-16 C175-20 C9.3

TRACK LOADER

973 973K

LOCOMOTIVE ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C175-16

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

EJECTOR TRUCK

740 730

BACKHOE LOADER

426C 436C 444F 420E 432F 420F 430E 430F 450E 450F 416C

WHEEL DOZER

834K

LANDFILL COMPACTOR

836K

TELEHANDLER

TL943C

WHEEL LOADER

962 982XE 928H 966 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 928HZ 988GC 980GC 962H 986H 950H 962L 986K 950M 950L 962M 980XE 966L 930H 966K 930K 966M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 950GC 966K XE 924HZ 950 GC 972M XE 966M XE 924H 924G 924K 980L 980K 972XE 980M 938H 938K 938M 982M

ROAD RECLAIMER

RM400

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6 C-9

TRANSMISSION

TR35 OEMTCPLUS TR16-C7.1 CX38-P892

ARTICULATED TRUCK

725C D250E II 740C 740 GC 745C 725 D400E II 735C 745 730

WHEELED EXCAVATOR

M322D MH M318D M320F M318D MH M322D2 M322F M322D M315D M316F M316D M320D2 M313D M314F

ENGINE - INDUSTRIAL

G3512 3516B

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C9.3 C9.3B C175-16

WHEEL FELLER BUNCHER

2570C 2470C 573C 563C 2670C 553C

TRUCK

797 795F XQ 793F 793F XQ 773D 797F 794 AC 797B 793F CMD 793F OEM 795F AC 793F AC 769D

WHEEL SCRAPER

637K

QUARRY TRUCK

775D 771D

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced