Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home195-2186: BOLT-SOCKET
Home195-2186: BOLT-SOCKET
195-2186: BOLT-SOCKET

Brand: Cat

fallback-image
195-2186: BOLT-SOCKET

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 195-2186

We are still working on adding a description for this part.

Specifications for part number 195-2186

Units of Measure

USMetric
Locking Feature: Adhesive
Hand of Thread: RH
Material: Sealants / Adhesives Adhesive,Alloy Steel
Bolt Type: Socket Head
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (in): 1.063
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.165
Thread Size (mm): M8
Grip Length (mm): 27.0
Bolt Length (mm): 55.0
View More
Compatible Models for part number 195-2186

WHEELED EXCAVATOR

M322D2 MH M320 M320D2 M322D2 M324D2 MH

ENGINE

C7.1

INDUSTRIAL ENGINE

C7.1

SOIL COMPACTOR

815K 815

WHEEL DOZER

814 814K

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

814K 938 962 938K 926 924K 930K 924 962L 950M 950L 962M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced