Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters195-7224: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters195-7224: Bucket Adapter
195-7224: Bucket Adapter

Cat® Weld-On J225 Two Strap Adapter

Brand: Cat

Product Images
195-7224: Bucket Adapter
195-7224: Bucket Adapter
195-7224: Bucket Adapter
195-7224: Bucket Adapter
195-7224: Bucket Adapter
195-7224: Bucket Adapter

Cat® Weld-On J225 Two Strap Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-7224

Units of Measure

USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J225
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 8.858
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J225
Width (mm): 50.0
Bottom Strap Length (mm): 137.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 25
Bottom Strap Length (in): 5.394
Series: J Series
Overall Length (mm): 225.0
Machine: Loader
Width (in): 1.969
View More
Compatible Models for part number 195-7224

MINI HYD EXCAVATOR

306.5 308.5 308 307.5 309 306 307 307D 305.5E2 305.5E 308E SR 307E 308E CR 308E 308D 305.5 GC 306E 306E2 305E2 308E2 305E2 CR 307E2 308E2 CR 310

BACKHOE LOADER

450 420F2 422F2 444F2 427F2 428F2 446D 432F2 430F2 434F2 416F2 450E 415F2 450F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced