Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles199-0779: 58.165mm Inner Diameter Knuckle Bushing
HomeDrivetrainAxles & ComponentsAxles199-0779: 58.165mm Inner Diameter Knuckle Bushing
199-0779: 58.165mm Inner Diameter Knuckle Bushing

Cat® 58.165mm Inner Diameter Suspension Knuckle Bushing

Brand: Cat

Product Images
199-0779: 58.165mm Inner Diameter Knuckle Bushing
199-0779: 58.165mm Inner Diameter Knuckle Bushing
199-0779: 58.165mm Inner Diameter Knuckle Bushing
199-0779: 58.165mm Inner Diameter Knuckle Bushing
199-0779: 58.165mm Inner Diameter Knuckle Bushing

Cat® 58.165mm Inner Diameter Suspension Knuckle Bushing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-0779

Units of Measure

USMetric
Outside Diameter (mm): 62.15
Inside Diameter (mm): 58.165
Height (mm): 35.0
Outside Diameter (in): 2.4468
Inside Diameter (in): 2.2899
Height (in): 1.3779
View More
Compatible Models for part number 199-0779

BACKHOE LOADER

432E 444F 444 434 442E 434E 434F 444E 444F2 434F2

TELEHANDLER

TH560B TH580B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced