Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws199-9923: M12-1.75 x 40mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws199-9923: M12-1.75 x 40mm Hex Head Bolt
199-9923: M12-1.75 x 40mm Hex Head Bolt

Cat® Self-Locking Hex Head Bolt for engine flywheel securely fastens the flywheel, preventing loosening in engine operations

Brand: Cat

Product Images
199-9923: M12-1.75 x 40mm Hex Head Bolt

Cat® Self-Locking Hex Head Bolt for engine flywheel securely fastens the flywheel, preventing loosening in engine operations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-9923

Units of Measure

USMetric
Bolt Length (in): 1.575
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 40.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.207
Grip Length (mm): 5.25
Material: STEEL,Alloy Zinc,Low Alloy Steel,Sealants / Adhesives Adhesive
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M12
Locking Feature: Adhesive
View More
Compatible Models for part number 199-9923

TRUCK ENGINE

C-10 C-12 C11 C13

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

LOAD HAUL DUMP

R1600G

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C13 C11 C32

WHEEL DOZER

824 824K

OFF HIGHWAY TRUCK

789D 789

MATERIAL HANDLER

M325D MH M325D L MH

LANDFILL COMPACTOR

826K 826

MOTOR GRADER

14M

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

962M Z 962 924H 924G 980L 980M 950M Z 924GZ 980 982 980GC 950K 962K 950M 950 962M 982M

TRACK-TYPE TRACTOR

D6 D6XE D6 XE D6T

WHEEL SKIDDER

535D 555D 545D 525D 525B

ENGINE - MACHINE

C27

CHALLENGER

85D

MARINE ENGINE

3176C 3196 C-12 C12 C12 MARINE

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12 C-10 C32 3176C C11 C13 C32B

TRUCK

789D

EXCAVATOR

345B II 345B L 329D L 324D M325C 345B II MH 329D 324D L 345B

MOBILE HYD POWER UNIT

329D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced