1D-4624: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    1D-4624: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 1D-4624
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 7.00
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 9
    wheel tractor-scraper
    657E, 657B, 657G, 651B, 657, 651E

    pipelayer
    594H

    paving compactor
    CP-563C, CS-533C, CS-563 CP-533, CS-563C CS-583C, CP-563, CS-533, CS-573, CP-533C, CS-583, CS-531C, CS-573C, CS-531

    engine - generator set
    3516, 3512, 3508, G3512E

    motor grader
    16

    wheel-type loader
    980B, 950, 988, 992, 992B, 980

    engine - industrial
    D353E, G353D, 3508, 3512, D353C, 3516, D353D G3512E

    off-highway truck
    776D, 777C, 777D, 777G, 785, 793F OEM 777E, 777F, 773G OEM 793F, 776B, 773G LRC 777B, 793B, 793C, 793F CMD 777, 793F XQ 775G OEM 776C, 793D, 793, 775G LRC

    track-type tractor
    D9H, D3, 3P 3 D6T XW D6T LGP D6T XL D3B, 3S D9G, 53

    generator
    SR4

    wheeled excavator
    M325B

    wheel dozer
    824B, 834, 824

    track-type loader
    931B, 931, 983B

    earthmoving compactor
    825B, 826B