Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings1H-4142: Internal Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings1H-4142: Internal Retaining Ring
1H-4142: Internal Retaining Ring

Cat® Internal Retaining Ring For Fuel Injection Pump

Brand: Cat

Product Images
1H-4142: Internal Retaining Ring
1H-4142: Internal Retaining Ring

Cat® Internal Retaining Ring For Fuel Injection Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1H-4142
Snap Ring Type: Internal
Shape: Tempered Basic
Free Diameter - A (in): 0.76
Bore Diameter (in): 0.69
Thickness - B (in): 0.035
Material: Carbon Steel
View More
Compatible Models for part number 1H-4142

PUMPER

SPF343C

GENERATOR

SR4

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

OFF HIGHWAY TRUCK

793D 773 785D 789D

MOTOR GRADER

12E

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D8H D9E

ASPHALT PAVER

AP-1000

MARINE AUXILIARY

3516B

MARINE ENGINE

3516 3512 3508 D379A D379B D399 D342C D397D D375D D349 D346 D348 D398A D398B D342 D343 D337F C32 MARINE

PIPELAYER

583H

VIBRATORY COMPACTOR

CS-56B CS-68B CS-66B CS-78B CS-76B CS-74B CP-56B CP-68B CP-74B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

GENERATOR SET

3508C 3508B 3508 3516 3512 3512B

WHEEL TRACTOR

633E II 651E 631D 631E 631G 623G 623E 623F 657E 657B 621E 621F 633D 657G 621G 621S 627G 627E 627F 637G 637D 637E

ENGINE

3508PETROL 3512PETROL

TRACK LOADER

977H

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

CP68B CP56B CP12 CP14 CP16 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B

PETROLEUM ENGINE

3516 3512 3512C 3512B

EJECTOR TRUCK

740 D400E II

WHEEL LOADER

980 G910 980B

COMPACT WHEEL LOADER

910

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3608 3606 D398B D379B 3508 D399 3616 3512 3516

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

ARTICULATED TRUCK

740 D400E II 735 OEM 735

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D398B 3512B D320A 3512 3516 C4.4 3508 D398 D399 D353C D353E D353D D379 D379B

WHEEL SCRAPER

621E 657G 621F 657E 623F 623E 627F 627E

QUARRY TRUCK

775D 775B 773E 771D 771C

TRUCK

785 789 793D 793B 793C 69D 773E 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 777B 789B 777D 772 770 777 769D 769C

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 776B 768C 772B 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced