1J-5799: PIN-SPRING
+ / - Hover over image to Zoom
Other Views

    1J-5799: PIN-SPRING

    Part Number: 1J-5799
    Brand: Cat
    Retrieving Price.....

    Coiled spring pin

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Coiled spring pin is made by coiling thin material into a cylindrical shape. The pin is installed into a slightly smaller hole and is retained by the spring action of the coils. The coils allow for radial movement after installation and will absorb shock and vibration. The pin is well suited for installation into wide tolerance and mismatched holes.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.


    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    UNITS:
    • US
    • Metric
    • Material Description: steel spring pin
    • Notes: Pin Diameter: 4.76, OAL: 44.45, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
    • Pin Type: Spring Pins/Roll Pins
    com
    815B, 826H, 826G II 826C, 836G, 825H, 836H

    wtt
    854G, 844, 844H, 834G, 834H, 824H, 824G II 854K

    oht
    769D, 775D, 777D, 773D, 770, 793C, 776D, 784C, 773F, 797F, 777E, 771C, 789C, 775F, 777F, 785C, 771D, 793F CMD 777C, 797, 793F, 793B, 773E, 785D, 777G, 789D, 793F XQ 785G, 776C, 789B, 775E, 797B, 793D, 773B, 772, 775B, 784B, 769C, 793F OEM 785B

    ttl
    963B 973C, 963C

    wtl
    990H, 994F, 988F II 988F, 992G, 990 II 992K, 988H, 992D, 980C, 990, 994D, 994, 980F, 988B, 988G