Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt
1J-6298: 7/16''-20 x 3 1/2'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1J-6298

Units of Measure

USMetric
Bolt Length (in): 3.5
Bolt Length (mm): 88.9
Bolt Type: Hex Head
Grip Length (in): 2.375
Grip Length (mm): 60.32
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.017
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/16x20
View More
Compatible Models for part number 1J-6298

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38H IT38G IT14G IT24F IT18F IT28G IT38F IT28F IT38G II

SOIL COMPACTOR

815F II 815F

EXCAVATOR

205 206 225

WHEEL DOZER

814F II 814F

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

972G II 938G II 924GZ 966F II 950G II 928F 918F 938G 928G 938F 924F 938H 924G 966H 966G 950G 960F 972G 962G 962G II 970F 966G II 980F II 950F II

COMPACT WHEEL LOADER

914G 902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced