1K-6985: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    1K-6985: RING-RETAINING

    Part Number: 1K-6985
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.16
    • Cross Holes: Yes
    • Free Diameter - A (in): 3.52
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 89.48, Radial Wall: 6.65, Lug Height: 7.87, Groove Width : 3.05, Groove Diameter: 85.04, Housing Diameter: 80.16
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    marine products
    3412, 3306B, 3304B, 3408, 3408B, 3412C, 3412E, 3304, 3306, 3412D

    wheel tractor-scraper
    637G, 637E, 657E, 627F, 615C, 627E, 627B, 615C II 611, 627G, 615

    pipelayer
    PL61, 572R, 561N, 561M

    underground articulated truck
    AD22

    engine - generator set
    3412C, 3306, 3408C, 3408, 3412, XQG135 G3306

    forest products
    HF221, HA871, HF201, HF222, 543, HF181, 580, 550, 580B, TK371, HF202, TK381, HA770, HA771, 570, TK380, 570B, HA870, TK370, 533

    track type tractors
    D6R, D6D, D10N, D7G, D7R, D10R, D10T, D6G, D6H, D6TLGPVP, D6HIIXL, D6KLGP, D6RLGP, D7RLGP, D4HIIIXL, D6KXLARMY, D6NLGP, D6DLGP, D5MLGP, D7ELGP, D6GIILGP, D4HIILGP, D6RXL, D5HIIXL, D6MLGP, D6NXL, D6DSR

    track excavators
    235B, 330, 235C, 375L, 330L, 330BL

    off-highway truck
    769D, 771C, 771D, 769C

    articulated trucks
    725, 730, 725C, 735, D250EII

    underground mining loaders
    R1300G

    cold planer
    PR-450C

    track-type tractor
    D6R III D5M D6T XW PAT D4H XL D7H, D6M D5N D6K XL D6R, D6N, D5H, D10N, D6H, D6T, D7G, D7R, D6T XW D7E, D4H, D6K2, D5H XL D5R XL D6N LGP D7G2 D5R LGP D6H XL D4E SR D6H XR D6D SR D6K2 XL D6D, D6E D6H II D5E, D7E LGP D6E SR D6K LGP D4H III D6T LGPPAT D6K2 LGP D6T LGP D6T XL D5C III D6G2 LGP D6T XL PAT D6G2 XL D6N XL D6K D6G SR

    engine - machine
    3304, 3306, C9.3

    ag tractors
    75E

    petroleum products
    TH35-E81 CX35-P800 TH35-C13T TH31-E61 G3306B, TH48-E70 TH31-C9T TH35-C15T TH35-C15I TH31-C9P TH35-C13I TH35-C11I TH31-C9I

    track-type loader
    973C, 963B 973

    track-type skidder
    517 527 D5HTSK II D4HTSK II D4HTSK III

    stabilizers/reclaimers
    RM500B

    wheel tractor scrapers
    627E, 651E, 657E, 627EPP

    motor grader
    12M 3 160H ES 12H ES 12M 2 160M 3 12M, 160M 3 AWD 12H, 12K, 140M, 120K, 140M 2 160M, 160M 2 140M 3 AWD 120M, 140H NA 12G, 140K 2 140M 3 140H, 12H NA 14H NA 120G, 160K, 12M 3 AWD 14L 160H NA 130G, 120M 2 16H NA 140H ES 120K 2 140G, 160H, 16G, 14G, 140K, 160G, 163H NA

    wheel-type loader
    966H, 924G, 980G, 966F II 972K, 950M, 972H, 962G, 950H, 962M, 972M XE 972M, 966K XE 938K 924H, 962H, 938G, 962K, 950G, 970F, 966M XE 966M, 924HZ, 994F, 972G II 950B/950E 962L, 966G II 950G II 950K, 950L, 966D, 992G, 966F, 924GZ, 966G, 950M Z 950E, 962G II 972G, 994, 950B, 97AM 938F, 962M Z 994D, 966K, 972L, 966E, 992D, 924F, 966L, 938H, 962

    engine - industrial
    D330C, 3306B, SPT342 G3306, 3412, C27, 3412E, C32, 3306, G3306B, G3412, 3304B, 3412C, G3304, 3304, 3408C, G3408B, 3408, 3408B, SPS342 3408E, D333C, G3304B, G3408

    track loaders
    963BLGP

    compactors
    815B, 815F, 816F

    motor graders
    160H, 140G, 12G, 140M, 160K, 12H, 120G, 143H, 140H, 140K, 160HNA, 140HNA, 12HNA, 163H, 160M2, 120K2, 140M2, 16H, 120M2, 140M2AWD

    articulated dump truck
    725, D250E II D250E, 735, 725C2, 730, D300E, D300E II

    engine - truck
    G3306, 3306, 3306B, 1673C 3306C

    challenger
    65E, 95E, 85E, 65D, 75E, 65C

    skid steer loader
    259D 259B3

    pipelayers
    561N

    asphalt paver
    SE50 VT AP655F, AP-600D, AS4252C AP500F, AP-655D, AP-1000F AP-1055E AP555F, BG1055E, AP655F L AP-1055F SE50 V SE60VT XW SE60 V AP600F, AP-555E AP-1000E BG1000E, BG555E

    integrated toolcarrier
    IT28F, IT24F, IT62G II IT62G

    skidders
    545C, 527CA, 517CA, 545, 527GR, D5TSKHII, D4TSKHIII

    wheeled excavator
    W330B

    engineer support tractor
    30/30 DEUCE

    road reclaimer
    RM-500, RM500B

    wheel dozer
    814K, 8A4K

    excavator
    350, 330 L 336E HVG 235C, 330C LN 375, 330C L 375 L 320C, 365B, 365C L 336D L 385B, 330B L 385C L 235D, 365B L 320D FM 336D, 235B, 330, 340F L UHD 330C, 330B, 330D L 350 L 385C, 330B LN

    drill
    MD6250, MD6310

    wheel loaders
    IT62G, 950H, 938F, 966F, 924F, 950G, 950K, 972G, 966H, 966L, 970F, 962M, 966K, IT24F, IT62H, 962K, 962H, 960F, 938G, 972K, 962G, 966G, 950M, 992C, 972L, 966M, 962GII, 966GII, 972GII, 966FII, 972MXE, 966MXE, 950GII, 962MZ

    backhoe loader
    428C, 426C, 436C, 416C, 438C, 416B, 428B

    wheel dozers
    814F

    earthmoving compactor
    816K, 815K