Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings1K-7098: 98.58mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings1K-7098: 98.58mm Internal Diameter Backup Ring
1K-7098: 98.58mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
1K-7098: 98.58mm Internal Diameter Backup Ring
1K-7098: 98.58mm Internal Diameter Backup Ring
1K-7098: 98.58mm Internal Diameter Backup Ring
1K-7098: 98.58mm Internal Diameter Backup Ring
1K-7098: 98.58mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1K-7098

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.04
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.0
Cross Section Width (mm): 1.1
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 98.6
Inside Diameter (in): 3.88
Dash Size: 241
Cross Section Height (in): 0.12
View More
Compatible Models for part number 1K-7098

RIPPER

3

TRACK LOADER

931B 939 935C 931C 935C II 931C II 935B 939C

BACKHOE LOADER

426 416 438 428 446 436 426B 436B 428B 416B 438B

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced