Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1L-9048: 7/16''-14 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1L-9048: 7/16''-14 Hex Jam Nut
1L-9048: 7/16''-14 Hex Jam Nut

Inch

Brand: Cat

Product Images
1L-9048: 7/16''-14 Hex Jam Nut
1L-9048: 7/16''-14 Hex Jam Nut

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1L-9048

Units of Measure

USMetric
Thickness (mm): 6.35
Thickness (in): 0.25
Nut Type: Hex
Thread Size (in - TPI) (in): 4/9-14
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.017
Coating: Zinc
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Thread Size (mm): 0.4375
Hardened: No
Nut Width - 3 (in): 11/16
Thread: Coarse Thread UNC
Thread Size (dia x pitch) (mm): 7/16x14
Drive (mm): 17.46
Drive (in): 0.687
View More
Compatible Models for part number 1L-9048

GENERATOR

SR4B SR4

TRUCK ENGINE

3306B C-10 3306 3208 3116

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

OEM SOLUTIONS

3412C

MOTOR GRADER

120H 120G 135H 140H 140G 130G 135H NA 120H NA 12H NA 140H NA 14G 12H 12G 160H 160G 160H NA 14H NA

WINCH

528 518 57H 56H 56 55 59 58

ROTARY CUTTER

RC7

WHEEL SKIDDER

518C 528B 518 528 530B

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D4H D4E D6F SR D5B D5H D5E D6E SR D6D D6E D6G D6H D6G SR D4E SR D6H XR D7G2 D7G D7H D8L D8N D9L D9N D9H D6G2 XL

MARINE AUXILIARY

C32 3512 3508 3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3196 3176C 3176B C32 3304 3306 3412 C9 3408 3406 D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D379A D379B C15 D399 D330A D330B D342C D330C 3508C 3508B D397D 3408B 3408C D375D 3406B 3406E D349 D346 D348 D398A D398B 3516B 3516C D342 D343 D334 3512C D337F D326F 3306B 3512B D333A D333B D333C 3412E 3412D 3304B

PIPELAYER

578 561D 572G 583K 589 594H

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 215C 215D E300B 225B 225D 219D EL300 350-A L 229D 350 L 330-A L 231D E240 EL240 235B 235C 235D E180 245D 245B E300 EL180 350-A 229 225 235 219 215 330-A 245 EL300B

VIBRATORY COMPACTOR

CS11 GC CS-653 CS-643 CB-534 CP11 GC CP12 GC CB-434 CP-643 CP-653 CS10 GC

PETROLEUM PACKAGE

3508 C18

RIPPER SCARIFIER

140G 130G 12G

PAVING COMPACTOR

MG630 C13 MARINE

WHEEL TRACTOR

631E 615 623B 623E 621B 621R 621E 621S 639D 615C 627B 627E 613C 637E

GENERATOR SET

G3516 G3512 G3508 3508 3412C G3306 3516 C18 3512 G3516B 3508C 3508B C9 C32 G3520B 3512C 3512B 3408C 3406C 3516C 3516B

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 943 953 955L

SOIL COMPACTOR

CS12 GC 825C 815B CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

PETROLEUM ENGINE

C15 C18 3508C C32 3516C 3512C

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

826C 816B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512C

WHEEL LOADER

960F 950B 950E 950F G926 G916 966D 966C 966F 966E G936 936E 926E 992 916 926 936 950B/950E 992B 980C 980F 970F 950F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3408 3116 3304 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B D398B 3304B 3512B 3306B 3508B 3306 3304 D379B 3412 3208 3412C 3508 D399 3406 3408 3512 3516

ARTICULATED TRUCK

D30D D250B D25D D350D D300B

RIPPER

977 963 953 951 955 943 7 6 5 4 9 8

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

C18 3126 3116 3456 3304 3306 3176C 3176B 3412 3406 3512 3516 3508B C-15 C-16 3508 D398 D399 D379 3516B 3406E 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C C7 C9 3512B 3306B D320A D333C 3304B 3196 3412E 3412C D353C D353E D353D C-9 C11 C13 C15 D342C D330C D379B

TRUCK

769C 773B

WHEEL SCRAPER

621E 657E 637E 637D 627F 639D 627B 627E

LOGGER

227

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G343 G379 G3512B G3306B G3304B G3520B G3612 G3616 G3508J G3508B G353D G3412 G3408C G3516J G3408 G3406 G3516B G3512 G3516 G3508

BULLDOZER

834U 834S 6 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 5A 5S 6A 6S 7S 8A 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced